Select Your Country

Go to global website

IQC33-ST22 RFID Tag

Data carrier

Key Benefits at a Glance

  • Operating frequency 13.56 MHz
  • Conforms to ISO 15693
  • 64 bit Fixcode
  • 2000 bytes memory available
  • Unlimited writeable
  • Degree of protection IP68
  • Screw-shaped read/write tag
  • Easy mounting via M8 thread

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of IQC33-ST22

Operating frequency13.56 MHz
Transfer rate26 kBit/s
Chip TypeFRAM MB89R118 (Fujitsu)
FRAM16 kBit
UID64 Bit
Memory organization8 bytes/block
Read cyclesunlimited
Write cyclesunlimited
Data retention period10 years
Radio equipment
Directive 2014/53/EUEN 300330
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Degree of protectionEN 60529
RFIDISO/IEC 15693-1
ISO/IEC 15693-2
ISO/IEC 15693-3
ISO/IEC 18000-3
Ambient temperature-20 ... 85 °C (-4 ... 185 °F)
Storage temperature-20 ... 85 °C (-4 ... 185 °F) -25 °C (-13 °F) for 72 hours
125 °C (257 °F) for 72 hours
Degree of protectionIP68
Material
HousingSteel
CoveringPA 6
Installation
On metalyes
In airyes
Mass16 g
Dimensions
Height20.5 mm
Diameter22 mm
Construction typeCylindrical
NoteLubricate thread before mounting the screw.
Lightly oil read/write tag screws and store in dry conditions at room temperature.