Select Your Country
UC2000-L2-E6-V15-Y70103910 Ultrasonic Sensor
Single head system
Key Benefits at a Glance
- Sensor head bidirectional and rotatable
- Function indicators visible from all directions
- Quick mounting bracket
- Selectable sound lobe width
- Programmable
- Extended temperature range
Show more












Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
Technical data of UC2000-L2-E6-V15-Y70103910
| Sensing range | 60 ... 2000 mm | |
| Adjustment range | 80 ... 2000 mm | |
| Dead band | 0 ... 60 mm | |
| Standard target plate | 100 mm x 100 mm | |
| Transducer frequency | approx. 175 kHz |
| Response delay | minimum: 60 ms factory setting: 120 ms | |
| Time delay before availability | tv | ≤ 1600 ms |
| LED green | Operating display | |
| LED yellow 1 | switching state switch output 1 | |
| LED yellow 2 | switching state switch output 2 | |
| LED red | error |
| Operating voltage | UB | 10 ... 30 V DC , ripple 10 %SS |
| No-load supply current | I0 | ≤ 50 mA |
| Interface type | Serial interface (programming adapter required) 9600 BPS, no parity, 8 data bits, 1 stop bit |
| Input/output type | 1 synchronization connection, bidirectional | |||||||||||||||||||
| ||||||||||||||||||||
| Synchronization frequency | ||||||||||||||||||||
| ||||||||||||||||||||
| Output type | 2 switch outputs PNP, NO/NC, programmable | |
| Rated operating current | Ie | 200 mA , short-circuit/overload protected |
| Voltage drop | Ud | ≤ 2 V |
| Repeat accuracy | ≤ 0.1 % of full-scale value | |
| Switching frequency | f | ≤ 5 Hz |
| Range hysteresis | H | programmable , preset to 1 mm |
| Temperature influence | < 1.5 % of full-scale value |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed, Class 2 Power Source | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -40 ... 70 °C (-40 ... 158 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Connection type | Connector plug M12 x 1 , 5-pin | ||||||||||
| Degree of protection | IP67 | ||||||||||
| Material | |||||||||||
| |||||||||||
| Mass | 115 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| Output 1 | near switch point: 80 mm far switch point: 2000 mm output function: Window mode output behavior: NO contact | |
| Output 2 | near switch point: 150 mm far switch point: 1000 mm output function: Window mode output behavior: NO contact | |
| Beam width | wide | |
| Evaluation procedure | averaging (MxN) M = 5 N = 2 |
| Supplementary information | Switch settings of the external programming adapter: "output load": pull-down "output logic": inv |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
Related News and Applications
Read more on news and applications related to this product.



