Select Your Country

Go to global website

NO LONGER FOR SALE

WS-UCC4000-F406-B15-B41-8197 Wireless ultrasonic sensor

Wireless ultrasonic sensor with LoRaWAN interface

Key Benefits at a Glance

  • Battery operated
  • Transfer of telemetry data via LoRaWAN radio interface
  • Bluetooth interface for adjustment of the sensor
Approval symbol
Bluetooth® interface
LoRaWAN® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of WS-UCC4000-F406-B15-B41-8197

Radio networkLoRaWAN
Measurement interval5 min ... 24 h
Detection typeultrasonic
Sensing range250 ... 4000 mm
Dead band0 ... 250 mm
Resolution16 mm (corresponding to 1 LSB)
Accuracy± 3 % of full-scale value over the entire temperature range
GPS sensor
Accuracy< 2.5 m CEP at -130 dbm
Temperature sensor
Resolution0.5 °C
Accuracy± 2 °C
Power supplyhigh capacity lithium battery 3.6 V , 13000 mAh
battery lifetime approx. 5 years under Central European environmental conditions (- 25 °C .... + 70 °C) 3 measurements/day, 1 geolocation/day with 1 wireless transmission/day with sufficient network coverage.
Interface typeBluetooth 5.0 LE
Transmitter radiated power+ 8 dBm
Frequency range2402 ... 2480 MHz
Interface typeLoRaWAN
Transmitter frequency868 MHz
Transmitter radiated power+ 8 dBm
Frequency range863 ... 870 MHz (Europe)
Transmission interval5 min ... 24 h
Electromagnetic compatibility
Directive 2014/30/EUEN 301 489-1 V2.2.0:2017
EN 301 489-3 V2.1.1:2019
EN 301 489-17 V3.2.0:2017
EN 301 489-19 V2.1.0:2017
Radio and telecommunication terminal equipment
Directive 2014/53/EUEN 300 220-2 V3.1.1:2017
EN 300 328 V2.1.1:2016
EN 303 413 V1.1.1:2017
RoHS
Directive 2011/65/EU (RoHS)EN 50581:2012-09
Mech. capacityEN 60947-5-2:2007 + A1:2012
IEC 60947-5-2:2007 + A1:2012
Shock resistanceEN 60947-5-2:2007 + A1:2012
IEC 60947-5-2:2007 + A1:2012
Vibration resistanceEN 60947-5-2:2007 + A1:2012
IEC 60947-5-2:2007 + A1:2012
Climatic conditionsEN 60947-5-2:2007 + A1:2012
IEC 60947-5-2:2007 + A1:2012
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP66 / IP67
Material
HousingPC (UL94-V0)
TransducerPTFE coated
housing: PBT
Mass600 g
Dimensions
Height74 mm
Width81 mm
Length182 mm
Beam widthmedium
Transmission interval24 h
Measurement interval8 h

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.