Select Your Country

Go to global website

UB500-18GM40A-I-V1-Y70103911 Ultrasonic Sensor

Single head system

Key Benefits at a Glance

  • Short design, 40 mm
  • Function indicators visible from all directions
  • Analog output 4 mA ... 20 mA
  • Measuring window adjustable
  • Program input
  • Temperature compensation
  • Customer-specific configuration

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of UB500-18GM40A-I-V1-Y70103911

Sensing range40 ... 500 mm
Adjustment range40 ... 500 mm
Dead band0 ... 35 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 390 kHz
Response delayapprox. 50 ms
LED greenPower on
LED yellowsolid yellow: object in the evaluation range
yellow, flashing: program function, object detected
LED redsolid red: Error
red, flashing: program function, object not detected
Operating voltageUB10 ... 30 V DC , ripple 10 %SS
No-load supply currentI0≤ 20 mA
Input type1 program input
lower evaluation limit A1: -UB ... +1 V, upper evaluation limit A2: +4 V ... +UB
input impedance: > 4.7 kΩ, pulse duration: ≥ 1 s
Output type1 analog output 4 ... 20 mA, short-circuit/overload protected
Default settingevaluation limit A1: 40 mm evaluation limit A2: 420 mm
Resolution0.4 mm at max. sensing range
Deviation of the characteristic curve± 2 % of full-scale value
Repeat accuracy± 1 % of full-scale value
Load impedance0 ... 300 Ω at UB > 10 V;
0 ... 500 Ω at UB > 15 V
Temperature influence± 3 % of full-scale value
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
EN 60947-5-7:2003
IEC 60947-5-7:2003
EAC conformityTR CU 020/2011
TR CU 037/2016
UL approvalcULus Listed, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 50 °C (-13 ... 122 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug M12 x 1 , 4-pin
Degree of protectionIP67
Material
Housingbrass, nickel-plated
Transducerepoxy resin/hollow glass sphere mixture; foam polyurethane, cover PBT
Mass25 g
Dimensions
Length57 mm
Diameter18 mm