Select Your Country

Go to global website

VAZ-G10-LIMITER Voltage Limitation

Voltage limiter G10

Key Benefits at a Glance

  • One piece housing
  • Simple and fast mounting
  • Limitation of the voltage feedback
  • Gold-plated and machined contacts
  • Degree of protection IP68 / IP69K

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAZ-G10-LIMITER

Construction typeFlat cable terminals
Rated operating voltageUe24 V DC ± 10 % PELV
Protection classIII
Standard conformity
Degree of protectionEN 60529:2000
Ambient temperature-25 ... 50 °C (-13 ... 122 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Pollution degree3
Degree of protectionIP67
IP67 / IP68 / IP69K with flat cable VAZ-FK-S-*
ConnectionFlat cable: cable piercing method
Material
ContactsCuSn / Au
HousingPBT
Mounting screwStainless steel 1.4305 / AISI 303
Mass40 g
Tightening torque, fastening screws1.65 Nm
Dimensions
Height22 mm
Width27.7 mm
Length40.5 mm