Select Your Country

Go to global website

HOLDER-BRACKET-XX00-IDMx61-B-N Mounting Bracket

Stainless steel bracket to mount IDM-Zx-x6x-B-Jx-BT-N0 base station to AG-XX00 housing

Key Benefits at a Glance

  • Mounting bracket
  • Simple and fast mounting
  • Compatible with AG-XX00 housing (adapter included)
  • Compatible with 1-D/2-D code handheld reader base stations and chargers
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of HOLDER-BRACKET-XX00-IDMx61-B-N

Material1.4301 stainless steel
Mass250 g
MountingIncluded in delivery: 2 x M5 screws and mounting adapter
Tightening torque: 6 Nm
Use the enclosed 3 x M4 screws to tighten the base station to the holder bracket. Refer to the dimension drawing concerning the different lengths of screws.
For more information, refer to the VisuNet GXP *-22F* system manual