Select Your Country

Go to global website

DATL-IDM-DB-S-XX00-N0 Connecting cable

Key Benefits at a Glance

  • Connector cable for wired 1-D Scanner IDM-Z1-16x-D-1D-J1-S-* and 2-D Scanner IDM-Z1-26x-D-2D-J1-S* and Bluetooth Basestation IDM-Z1-x6x-B-J1-BT-N0
  • 4-wire with ferrules
  • IDM Scanner connection via M12-connector
  • Note: Supports only RS232 Scanner/Basestation
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of DATL-IDM-DB-S-XX00-N0

1 m connector cable for corded handheld reader with M12 connector to open cable end
Protocolserial
ConnectionM12 connector (female) on 4-wire with ferrules
Cablestraight
Cable length1 m