Select Your Country

Go to global website

OIC-C10V2A-CB1-yyyyyy-zzzzzz Read-Only Tag

Code carrier for optical high-temperature identification system, stainless steel

Key Benefits at a Glance

  • Sturdy code carrier for temperatures up to 500 °C (932 °F)
  • Code milled in plain writing
  • High chemical resistance
  • Non-rusting
  • Suitable for cleaning with aggressive and abrasive media

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OIC-C10V2A-CB1-yyyyyy-zzzzzz

Read distance250 ... 450 mm
Depending on the respective read device
Data storageRange of values: 6-character numerical,
between 000.000 and 999.999
plus 1 check digit
Ambient temperature-25 ... 500 °C (-13 ... 932 °F)
Material thickness2 mm
Material
HousingStainless steel V2A
InstallationParallel to the reader at the respective reading distance
Tilt angle 10° max.
Massapprox. 280 g
NoteCoating of the code sheets is possible, provided that reliable hole detection is guaranteed.
Hole diameter5 mm
Order informationyyyyyy: starting value
zzzzzz: number
The final value is determined as follows:
Final value = start value + number - 1
Note: The code plate numbers are always increased by the value 1 from the start value to the final value.