Select Your Country

Go to global website

REF-ORR50G-2 Reflector

Key Benefits at a Glance

  • Active reflector field 44 mm x 44 mm
  • Mounting holes for simple installation
  • With surface mounted polarization filter
  • Specially designed to detect films and transparent plastics with polarization-modifying properties in conjunction with sensors from the R100, R101, and R103 series for detecting clear glass
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of REF-ORR50G-2

Construction typerectangular
Ambient temperature0 ... 50 °C (32 ... 122 °F)
MaterialPMMA/ABS
Dimensions
Height8 mm
Width51 mm
Length61 mm
Mountingmounting holes