Select Your Country

Go to global website

IDM-Z1-x61-C-N0-BT-N0 Charging Station

Charging station for IDM-Z1-* without Bluetooth® functionality for use in non-hazardous areas or locations

Key Benefits at a Glance

  • Charging station for IDM-Z1-x61-M-* Bluetooth handheld readers
  • For use in non-hazardous area only
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of IDM-Z1-x61-C-N0-BT-N0

Operating voltageUB5 V DC
Current consumptionmax. 650 mA
Electromagnetic compatibility
Directive 2014/30/EUEN 61000-6-2:2005 + AC:2005 , EN 61000-6-4:2007 + A1:2011
RoHS
Directive 2011/65/EU (RoHS)EN 50581:2012
Electromagnetic compatibilityEN 60950-1:2006+A1:2010+A2:2013+A11:2009+A12:2011
Operating temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP40
Dimensions140 mm x 105 mm x 80 mm (l x w x h)
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.