Profile Detection

The SmartRunner Explorer captures precise height profiles and makes them available as raw data for further external processing. The additional output of 2-D surface images, which can be used for diagnostic or documentation purposes, makes the sensor unique.
The laser profile sensors are based on the unique SmartRunner technology. For the first time, this combines the proven laser light section technology with a 2-D vision sensor including LEDs and offers maximum performance in a compact sensor housing.
SmartRunner Explorer: The Specialist for Height Profile Output
Based on the laser light section technology, the SmartRunner Explorer offers the innovative combination of height profile and 2-D image output in one sensor. In addition to a high-resolution 1.2 mega pixel CMOS sensor, it is equipped with LEDs for homogeneous area lighting. This allows it to output not only height profiles in world coordinates, but also 2-D images, and enables the flexible implementation of many detection and surveying tasks.
The integrated Ethernet TCP/IP interface and the available DLL simplify the integration of the sensor into the respective programming environment. In addition, the GenICam and ROS interfaces allow universal access to data, parameters, and a variety of programming blocks from software libraries. Due to laser class 1, the SmartRunner Explorer is eye-safe, so that no protective measures are required during operation. A swivel-in connection and the compact housing design guarantee simple mechanical integration even in confined installation conditions.
At a Glance
- Unique combination of height profile and 2-D image output in one sensor
- Raw data output for flexible application implementation
- Easy integration via Ethernet TCP/IP and included DLL
- German
- English
Brochures and Overviews | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Brochures and OverviewsProduct Information - Laser Profil Sensors with SmartRunner Technology | File Type PDF | File Size 3 MB | Language English
| Download |
| Brochures and OverviewsProduct Information - Quick Select Product Guide - Industrial Sensors | File Type PDF | File Size 47 MB | Language English
| Download |
Application Reports | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Application ReportsApplication Report - Ensuring Reliability in Ready-Meal Production | File Type PDF | File Size 208 KB | Language English
| Download |
| Application ReportsApplication Report - Uninterrupted Material Feed in Production Plants | File Type PDF | File Size 213 KB | Language English
| Download |
| Application ReportsApplication Report - Compact Laser Profile Sensor with Adjustable Detection Function | File Type PDF | File Size 169 KB | Language English
| Download |
| Application ReportsApplication Report - Compact Laser Profile Sensor Detects Even the Smallest Objects and Reflective Objects | File Type PDF | File Size 151 KB | Language English
| Download |
| Application ReportsApplication Report - Precise Measurement in Picking Systems | File Type PDF | File Size 208 KB | Language English
| Download |
| Application ReportsApplication Report - Precise Detection of Parts for Car Body Construction | File Type PDF | File Size 192 KB | Language English
| Download |
| Application ReportsApplication Report - Reliable Detection of Fasteners in Automotive Manufacturing | File Type PDF | File Size 298 KB | Language English
| Download |
| Application ReportsApplication Report - Reliable Profile Camparison on Skids | File Type PDF | File Size 365 KB | Language English
| Download |
| Application ReportsApplication Report - Automatic Detection of Vibration Dampers | File Type PDF | File Size 352 KB | Language English
| Download |
| Application ReportsApplication Report - Automatic Component Inspection in Car Body Manufacturing | File Type PDF | File Size 269 KB | Language English
| Download |


