Seleccione su país
IDENT-EX02-* Bluetooth® HandheldIdent-Ex® 02
Mobile, wireless Bluetooth® 1-D/2-D Barcode Scanner for Zone 1/21, 2/22 and Class I, II / Division 1, 2 hazardous areas. The various designs (Pocket, Grip, Grip+ and Smart Grip), along with two scan ranges, enable versatile use.
Ventajas clave de un vistazo
- For use in Zones 1/21 and Div. 1 as well as logistics and non-Ex areas
- Four scanner variants (Pocket, Grip, Grip+, Smart Grip) for maximum flexibility
- High-performance scanner solution for capturing all standard 1-D/2-D codes
- Optimal connectivity with Bluetooth® Classic and 5.4 LE for connection to a wide variety of (mobile) devices
- Highest quality, reliability, and a guaranteed product lifecycle of eight years through in-house development and support in Germany
Mostrar más
Nota
Todos los documentos relacionados con los productos, como certificados, declaraciones de conformidad, etc., que se emitieron antes de la conversión con el nombre de Pepperl+Fuchs GmbH o Pepperl+Fuchs AG también se aplican a Pepperl+Fuchs SE.
EN
- EN
- DE