Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

Combination Devices

Combination devices are a smart way of combining the benefits of visual and audible signaling equipment. They provide audible and visual signals to notify in the event of danger, warning or status e.g. in the event of device faults or safety problems or during the commissioning of systems. As a reliable manufacturer of process automation equipment, Pepperl+Fuchs offers a high quality portfolio of these combination devices. They are manufactured from corrosion resistant aluminum or glass fiber reinforced polyester (GRP), making them ideal for use in the harshest industrial environments. Our combination devices support wall, ceiling and floor mounting to ensure installation in the location most suitable for your project.

  • Lenses available in red, amber, green and blue
  • Xenon and LED variants
  • Up to seven flash options including status light
  • Numerous tones and different stages
  • Available in 24 V DC, 115 V AC or 240 V AC
  • Bodies in LM6 aluminum or GRP
  • Output range 100 dB up to 117 dB
  • Variants for Ex d, Ex nA or Ex i available

Contact your Pepperl+Fuchs representative to learn more about the available options for your application.