Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

Manual Call Points

Manual call points allow the manual operation of the facility alarm system upon verification of an emergency, such as fire. As a reliable manufacturer of process automation equipment, Pepperl+Fuchs offers a high quality portfolio of such manual call points. They are manufactured from corrosion resistant aluminum or glass fiber reinforced polyester (GRP), making them ideal for use in the harshest industrial environments.

  • SIL 2 compliant
  • ATEX, IECEx, EAC and INMETRO approvals
  • Bodies in LM6 aluminum or GRP
  • -40 °C to +55 °C
  • Variants for Ex d or Ex i available

Contact your Pepperl+Fuchs representative to learn more about the available options for your application.