From reliable detection to safe identification to exact positioning and measuring—here you can find the ideal solutions for your application!
On automated conveyor systems, every object needs to be positioned correctly, and every defective object has to be sorted out. Based on powerful DuraBeam laser technology, R10x series photoelectric sensors detect even the smallest objects and their features … more
In filling machines, sensors must reliably detect the presence of bottles in the end positions at high speeds and vibration. Thanks to the synchronization function, up to ten ultrasonic sensors of the UC18GS series can be operated simultaneously in a particularly narrow space, ensuring interference-free detection ... more
To ensure trouble-free operation in packaging machines, compact F77 series ultrasonic sensors reliably detect various packaging materials, constantly measure roll diameter, and ensure continuous material feed … more
R2/R3 series miniature photoelectric sensors are ideally suited for detection in small spaces like in cigarette packaging production. Mounting right next to the moving object is enabled by integrated background suppression and an abrasion-resistant, antistatic glass front … more
Featuring a read range of more than one meter, the compact und rugged F190 UHF read/write heads detect several smart labels in only one read process. Multi tag reading increases productivity and improves efficiency of the packaging process … more
Stationary readers like the OPC120 can read 1-D or 2-D codes on product packaging in the pharmaceutical industry at high speeds and process them according to standardized data formats … more
For short and long reading distances or special environmental conditions such as deep-freeze applications—stationary VB* series barcode scanners are suited for various applications … more
The PMI F90 positioning system monitors the guide roller during unwinding and winding of foils and fabrics in packaging machines. To prevent material cracks, the system automatically adapts the speed … more
Up to 90.000 bottles per hour can be filled in modern filling machines. With an accuracy of <0,1°, ENA58IL magnetic rotary encoders deliver exact position data for precise bottle positioning … more
As the specialist for profile comparison, the SmartRunner Matcher Extended can store up to 32 reference profiles and detect irregularities during detection. The light section sensor detects the position of a divided trays and checks whether they are correctly positioned for filling … more
In numerous applications, safe detection and measurement of small objects or object features is decisive for the quality of automated processes. Small R10x series distance sensors can determine the container’s stack height while, at the same time, ordering the next container … more
Multiple-Beam Light Barriers create a two-dimensional detection zone that protects users' fingers, hands, or bodies, depending on the application. Highest safety standards up to PL e, Cat. 4 and SIL 3 are ensured at all times … more
Packaging machines often run at high speeds and 24-hour operation. This makes it even more important to ensure protection of personnel and equipment and to prevent machine downtime. SafeBox safety control units prevent unauthorized access and are suitable for protective equipment such as safety switches and emergency stop buttons … more
Due to the high risk of injury, automated palletizers are surrounded by safety fences. Safety light barriers ensure protection of personnel at all times, and interrupt the palletizing process when the fenced-off zone is accessed … more
The safePXV positioning system offers unparalleled reliability for linear absolute positioning. Due to its easy handling, it is suitable for a variety of different applications … more
Ethernet IO Modules with integrated IO-Link Master support up to eight IO-Link compatible devices.This enables continuous diagnostics and parameterization down to the sensor/actuator level while achieving maximum process transparency … more
IO-Link helps make the most of sensors’ and actuators’ intelligence and allows transparent communication down to the last meter of the process. IO-Link devices form the foundation for integrated networking of components, machines, and plants … more
The connectivity portfolio ranges from sensor cables to field connectors, junction blocks, sensor-actuator splitters, sensor-actuator receptacles, and data connectors. By providing you with sensors and the corresponding connection components from a single source, we boost your productivity and increase the availability of your machines and plants ... Learn more
The automated production and packaging of food places high demands on machines and systems that must also withstand aggressive cleaning agents and procedures. Here, plug connections with a stainless steel screw connection and a smooth surface are used ... Learn more
Do you have any question on sensor solutions for the packaging industry we offer?
We're happy to help! Simply send us an email or make an appointment to get more information on the products that you're interested in.