비 접촉식 보호 시스템은 사람 혹은 신체 일부가 위험지역에 접근할 때 필요한 안전 레벨을 만족하기 위한 베스트 초이스 입니다. 포토 센서는 보호 장치, 특히 기타 타입의 보호 장치가 제한하지 못하는 자유로이 이동하는 물체의 보호 장치로 많이 사용됩니다.
제품 특성:
Single thru-beam photoelectric sensors are a simple and cost-effective way of securing hazardous areas. Together with a safety control unit, secure single thru-beam photoelectric sensors create a photoelectric protective device, such as Type 2 or Type 4 in accordance with EN ISO IEC 61496. The SL and SLA series are available in different designs and sensing ranges.
Multi-ray photoelectric sensors define a protection field of a certain height and width. They are based on the principle of the thru-beam sensor. The protection field, which is created from red or infrared modulated light beams, is evaluated by a receiver unit or external control interface unit. These photoelectric safety sensors are often characterized by a high number of beams with a low beam gap, which can lie between 500 mm for dual-beam protection and 14 mm for finger protection.
Safety control units permit the connection and control of machine safety components. Due to its modular design, the SafeBox system can be flexibly configured. Depending on requirements, several components can be connected to one control interface. The SafeBox is suitable for connecting and controlling photoelectric safety sensors, mechanical protective devices, and safety switches.
A Safety edge can be used wherever moving edges pose a risk. The safety edge is a rubber profile, which deforms under pressure and triggers a safe stop via the associated control interface unit. Pressure-sensitive safety edges can reduce risks at hazardous points up to Performance Level 'e' in accordance with EN ISO 13849-1.