Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
Descripción del producto |
---|
AS-Interface Handheld |
General specifications | ||
---|---|---|
AS-Interface specification | V3.0 | |
Operating mode | plug-in charging unit, 110 V AC, included in the delivery package | |
Indicators/operating means | ||
Display | LC display | |
Keyboard | membrane keys, 5 keys | |
Electrical specifications | ||
Operating duration | 8 h or ≥ 250 read/write procedures for fully charged battery | |
Power supply | battery mode, please use only battery charger included with delivery to charge (charging time about 14 h) | |
Interface | ||
Interface type | AS-i and auxiliary voltage: M12x1 round connector for AUX/AS-i input supply | |
Open loop voltage | Up to 28 V supplied from internal battery; up to 30V supplied from external power source | |
Load current | 100 mA at 25 V DC using Internal power or 200 mA at 30 V DC with additional power coming through M12 male connector ; An additional 2 A at 24 V DC can be supplied if external power supply connection is attached | |
Interface 2 | ||
Interface type | M12 connector for attaching AS-i and AUX power | |
Physical | AUX: 2 A at 24 V DC and AS-i: 200 mA at 30 V DC | |
Compliance with standards and directives | ||
Directive conformity | ||
Low Voltage Directive 73/23/EEC | EN 61558-2-6:1997, EN 61558-1:1997+A1+A11 | |
EMC Directive 89/336/EEC | EN 61326:1997+A1:1998+A2:2001+A3:2003 EN 61000-6-4:2001 |
|
Standard conformity | ||
Noise immunity | EN 61326:1997+A1:1998+A2:2001+A3:2003 | |
Emitted interference | EN 61000-6-4:2001 | |
Degree of protection | EN 60529 | |
Ambient conditions | ||
Ambient temperature | 0 ... 40 °C (32 ... 104 °F) | |
Storage temperature | -20 ... 40 °C (-4 ... 104 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Material | ||
Housing | plastic | |
Mass | approx. 275 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27242692 |
ECLASS 12.0 | 27242692 |
ECLASS 11.0 | 27242692 |
ECLASS 10.0.1 | 27242692 |
ECLASS 9.0 | 27242692 |
ECLASS 8.0 | 27279212 |
ECLASS 5.1 | 27279212 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 39121535 |
Brief Instructions | Idioma | Tipo de archivo | Tamaño |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 421 KB | |
Manuals | |||
Manual VBP-HH1-V3.0-V1 | ENG | 1776 KB |