Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
Descripción del producto |
---|
Bus Coupler for Allen Bradley Remote I/O |
General specifications | ||
---|---|---|
Installation | ||
Series | ||
Indicators/operating means | ||
DIP switch | setting the configuration | |
Electrical specifications | ||
Rated operating voltage | 21 ... 27 V DC | |
Power consumption | max. 5 W | |
Interface 1 | ||
Connection of | identification system | |
Physical | RS 232 | |
Protocol | ASCII | |
Interface 2 | ||
Physical | Allen Bradley RIO | |
Protocol | Allen Bradley RIO "Block Transfer" or "discrete I/O" | |
Transfer rate | ≥ 1.2; ≤ 38.4 kBit/s default setting: 9.6 kBit/s |
|
Ambient conditions | ||
Ambient temperature | 0 ... 60 °C (32 ... 140 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Climatic conditions | air humidity max. 75 % | |
Mechanical specifications | ||
Degree of protection | IP20 according to EN 60529 | |
Connection | terminals, max. core cross-section 2 x 2.5 mm2, 9-pin Sub-D built-in connector | |
Material | ||
Housing | Makrolon 6485 | |
Construction type | K-system, 40 mm (2 TE) |
System | Classcode |
---|---|
ECLASS 13.0 | 27210121 |
ECLASS 12.0 | 27210121 |
ECLASS 11.0 | 27210121 |
ECLASS 10.0.1 | 27210121 |
ECLASS 9.0 | 27210121 |
ECLASS 8.0 | 27210121 |
ECLASS 5.1 | 27210121 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 39121008 |
Manuals | Idioma | Tipo de archivo | Tamaño |
---|---|---|---|
Manual KHD2-IVI-AB1 | ENG | 3877 KB |