Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descripción del producto |
---|
Y connection cable for PROFIBUS |
General specifications | ||
---|---|---|
Number of pins | 2 + 1 x screen | |
Transfer rate | max. 12 MBit/s | |
Ambient conditions | ||
Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP65 | |
Connection | 4-pin M12 connector/socket, B-coded for PROFIBUS | |
Material | ||
Contacts | CuZn, gold-plated | |
Body | PUR / PA 66 | |
Cable | PUR | |
Slotted nut | CuZn, nickel-plated | |
Cable | ||
Sheath diameter | ∅ 8 mm | |
Color | violet | |
Cores | 2 x 0.64 mm2 | |
Length | approx. 28 cm | |
Mass | approx. 90 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27440106 |
ECLASS 12.0 | 27440106 |
ECLASS 11.0 | 27440112 |
ECLASS 10.0.1 | 27440112 |
ECLASS 9.0 | 27440106 |
ECLASS 8.0 | 27440312 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC002585 |
ETIM 8.0 | EC002585 |
ETIM 7.0 | EC002585 |
ETIM 6.0 | EC002585 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Datasheet | Tipo de archivo | Tamaño |
---|---|---|
数据表 ICZ-3T-0,2M-PUR ABG-V15B-G | 105 KB | |
Datasheet ICZ-3T-0,2M-PUR ABG-V15B-G | 66 KB | |
Datenblatt ICZ-3T-0,2M-PUR ABG-V15B-G | 66 KB |
Accessory of | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|