Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
Descripción del producto |
---|
Cable connector for read/write heads with V1 plug connection |
General specifications | ||
---|---|---|
Number of pins | 4 | |
Electrical specifications | ||
Rated operating voltage | 250 V | |
Operating current | 4 A | |
Ambient conditions | ||
Ambient temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Mechanical specifications | ||
Cable diameter | 4 ... 6 mm | |
Degree of protection | IP67 | |
Connection | Screw connection, 4 x 0.75 mm2, shield connected to housing, 6 mm max. cable diameter | |
Material | ||
Contacts | CuZn | |
Body | metal | |
Cable | ||
Cores | Max. cross-section 0.75 mm2 |
System | Classcode |
---|---|
ECLASS 13.0 | 27440103 |
ECLASS 12.0 | 27440103 |
ECLASS 11.0 | 27440102 |
ECLASS 10.0.1 | 27440102 |
ECLASS 9.0 | 27440102 |
ECLASS 8.0 | 27440104 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC002635 |
ETIM 8.0 | EC002635 |
ETIM 7.0 | EC002635 |
ETIM 6.0 | EC002635 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |