Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
Datos generales | ||
---|---|---|
Tipo | rectangular | |
Condiciones ambientales | ||
Temperatura ambiente | -20 ... 85 °C (-4 ... 185 °F) | |
Datos mecánicos | ||
Material | PMMA | |
Dimensiones | 122 mm x 49,5 mm x 8,4 mm | |
Fijación | taladrado de fijación |
System | Classcode |
---|---|
ECLASS 11.0 | 27273601 |
ECLASS 10.0.1 | 27273601 |
ECLASS 9.0 | 27273601 |
ECLASS 8.0 | 27279203 |
ECLASS 5.1 | 27279203 |
ETIM 8.0 | EC002467 |
ETIM 7.0 | EC002467 |
ETIM 6.0 | EC002467 |
ETIM 5.0 | EC002467 |
UNSPSC 12.1 | 39111818 |