Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descripción del producto |
---|
Switch Amplifier |
General specifications | ||
---|---|---|
Signal type | Digital Input | |
Supply | ||
Connection | dzb2+, dzb4-, dzb6 (PE) | |
Rated voltage | 20.4 ... 30 V DC |
|
Power consumption | 1 W (2 Channels) / 1.8 VA (4 channels) | |
Input | ||
Connection | Input I: z32+, b32- Input II: d30+, d32- Input III: b30+, z30- Input IV:b28+, z28- |
|
Input frequency | max. 20 Hz | |
Output | ||
Connection | Output I: b8, d8; b10, z10 Output II: d10, d12; z12, b12 Output III: z14, b14; d14, d16 Output IV: z16, b16; d18, b18 Output LFD: b20, d20, z20 |
|
Relay | max. 4 relays with double contacts, optional configurable as NC or NO | |
Switching voltage | 50 V | |
Switching current | 2 A | |
Switching power | 120 VA / 60 W | |
Mechanical life | 10 Mio. cycles | |
Indicators/settings | ||
Display elements | LED POWER (power supply), one green LED LED STATUS (output status), one yellow LED per channel LED LFD (fault signal), one red LED |
|
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2004/108/EC | The device has been used for the same applications for several years. It therefore features an appropriate electromagnetic field immunity. The device must not be used in new plants. | |
Conformity | ||
Degree of protection | IP20 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -40 ... 80 °C (-40 ... 176 °F) | |
Relative humidity | < 75 % (annual mean) < 95 % (30 d/year), no moisture condensation |
|
Mechanical specifications | ||
Mass | 140 g | |
Dimensions | 22 x 143 x 193 mm (0.9 x 5.6 x 7.6 inch) | |
Height | 143 mm | |
Width | 22 mm | |
Length | 193 mm | |
Construction type | Eurocard 100 x 160 mm (3.9 x 6.3 inch) acc. to DIN 41494, front panel 4TE, mountable in 19 inch rack | |
Coding | 01/10/15 (4 channels) 01/10/14 (2 Channels) |
|
Data for application in connection with hazardous areas | ||
EU-type examination certificate | TÜV 99 ATEX 1483 X | |
Marking | II (1) GD [EEx ia] IIC | |
Voltage | < 13.3 V | |
Current | ≤ 48 mA (4 channels) ≤ 32 mA (2 Channels) |
|
Power | ≤ 150 mW (4 channels) ≤ 100 mW (2 Channels) |
|
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210121 |
ECLASS 12.0 | 27210121 |
ECLASS 11.0 | 27210121 |
ECLASS 10.0.1 | 27210121 |
ECLASS 9.0 | 27210121 |
ECLASS 8.0 | 27210121 |
ECLASS 5.1 | 27210121 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
Datasheet | Tipo de archivo | Tamaño |
---|---|---|
Datasheet 2/918 | 216 KB | |
Datenblatt 2/918 | 255 KB |
Instruction manuals | Tipo de archivo | Tamaño |
---|---|---|
Operating instructions 2/918 / Betriebsanleitung 2/918 | 259 KB |