Product Overviews for Industrial Communication and Interfaces
Find an overview of all brochures, line cards and guides for products and solutions for industrial communication and interfaces.
Product Overview AS-Interface
Networking sensors. Distributing safety. Reducing automation cost. AS-Interface (actuator-sensor interface) is an industrial network solution specifically designed for simplicity, flexibility, and reliability.AS-Interface Gateway
ASi Meets IIoT. Integrated REST API and extensive web server pave the way to Industry 4.0.G20 Series Motor Control Modules
Driving Conveyor Technology. Unmatched housing advantages: perfected for seamless integration and easy installation.G20 ZPA Motor Control Module
Preventing collisions. Increasing throughput. Simplifying integration. With the new G20 ZPA roller module, the infeed of packages on conveyor belts can be adjusted to match the rate of packages leaving the conveyor belt—individually and without time-consuming programming.
Ultrasonic Sensor Series UC18GS with IO-Link
Building on experience. Driving technology. Maximizing performance. The new ultrasonic sensor series from Pepperl+Fuchs combines the advantages of ultrasonic technology with powerful features to create a sensor solution that meets virtually any application challenge.Push Button Box with IO-Link
Plug, Play, Push! Simply connect via M12 connector, configure buttons individually, control processes reliably.Ultrasonic Double Sheet Sensors of the M18 and M30 Series
The New Easy. Double material detection of paper, foil, wood, or metal—easier than ever with IO-Link.IO-Link Masters with OPC UA Interface
Completing infrastructure. Revolutionizing communication. Enabling Industry 4.0. Learn how these modules enable seamless information exchange from field to cloud.Sensors and Systems with IO-Link
Future Is Now. Data exchange from sensor to PLC and beyond—standardized and transparent.Product Overview Reduction Factor 1 Sensors
Expanding possibilities. Switching identically. Adding value. Product Overview Reduction Factor 1 SensorsR10x and R20x Series Photoelectric Sensors
Redefining Flexibility. All functional principles in standard housings with high-performance sensor technologies and IO-Link in every model.G20 Series Motor Control Modules
Driving Conveyor Technology. Unmatched housing advantages: perfected for seamless integration and easy installation.
Ethernet IO Modules
Driving standardization. Eliminating complexity. Maximizing performance. With a versatile multi-protocol capability, Ethernet IO Modules provide optimum efficiency for standardizing manufacturing facilities. IO-Link and comprehensive diagnostics are
important for maintaining and troubleshooting your machines.DeviceMaster® Serial Gateways
Easy and Flexible Integration of Serial Devices into Ethernet Networks. Connect any serial device to plant Ethernet or the cloud with our proven and highly flexible line of DeviceMaster® serial gateways
FieldConnex® Fieldbus Infrastructure
Maximize transparency. Increase availability. Simplify fieldbus. Product Overview.Ethernet-APL Rail Field Switch—the Latest FieldConnex® Innovation
Shaping the Future. The world’s first switch that brings Ethernet into the field of process plants.
Remote I/O Solutions for Use in Zone 1 and Zone 2/Div. 2
Connecting Worlds. Go digital with all signals for control and optimization processes.
BTC22 and BTC24
Industrial Box Thin Clients. Advanced Thin Client Solutions from the Control Room to Hazardous Areas.VisuNet FLX—the New Modular HMI Platform for Use up to Zone 2/22 and Div. 2
Perfect Match. The one-in-a-million HMI system that perfectly fits your application.VisuNet RM Shell for Thin-Client Operator Stations
Next Generation. Maximum Security and New User Interface.VisuNet GXP—Up to Zone 1/21 Applications
Modular Lightweight. Tailored to meet the high demands of the life science industry.
Surge Protection for Process Automation
Safe and Reliable. Powerful protection for plants, people, processes and the environment.
PS1000 for Global Use up to Zone 2/Div. 2
The Allrounder. Discover the power supply for the most demanding applications around the worldPS1000 Power Supplies in Industrial Applications
Energy Efficient and Cost Saving.
Connectivity Product Overview
Exceptionally Connected. A range of connection technology that is even more flexible than your requirements.