Select Your Country

Go to global website

a production facility with several compressors and virtual screens showing vibration data
Predictive Maintenance Transformed. The Plug-and-Play Solution for AI-Powered Asset Monitoring.

Digital Twin Starter Kit by Bosch Digital Twin Industries and Pepperl+Fuchs

Ready-to-Use and Flexibly Scalable

With the Digital Twin Starter Kit, Bosch Digital Twin Industries and Pepperl+Fuchs provide plant operators with a complete package for an easy start to AI-powered asset monitoring. The plug-and-play solution enables precise condition monitoring, allowing for predictive maintenance, avoiding downtime, and increasing plant availability. Your benefit: the package can be used in both new and brownfield installations.

The starter kit includes innovative sensor technology and infrastructure components from Pepperl+Fuchs as well as cloud data analysis from Bosch Digital Twin Industries and access to the Bosch Digital Twin Solution. If required, our partner company Syntax will integrate the data directly into an ERP system.

Commissioning of the Digital Twin Starter Kit is quick and simple: After a short setup phase, the kit can be used immediately in practice. As it can be easily expanded or adapted to individual needs, the solution is highly flexible and scalable.

Learn more about the Digital Twin Starter Kit and get in touch with us to get started, too!

Your Benefits

  • High productivity and efficiency: ready-to-use plug-and-play solution enables AI-supported analysis and optimization in real time

  • Significant resource and cost savings through predictive maintenance strategy

  • Precise condition monitoring for asset life extension

  • Maximum transparency due to wide range of scenario simulations and early detection of anomalies

  • Easy scalability and access via cloud platform guarantee maximum flexibility

  • Direct integration into ERP systems for fast, demand-oriented spare parts management

overview of all the hardware and software components that are included in the digital twin starter kit, including vibration sensors, cables, io-link masters, btc, access to the Bosch digital twin solution and optional integration into ERP systems

Hardware and Software Components

Hardware

The Digital Twin Starter Kit comes with a default hardware package: vibration sensors, an innovative IO-Link master, and a BTC22 industrial box thin client that serves as an Edge Gateway. Its flexible design also allows you to choose additional sensors based on your requirements.

a screenshot of the dashboard in the Bosch Digital Twin Solution showing various parameters and recommendations

Digital Twin Solution

An essential component of the Digital Twin Starter Kit is data analysis in the associated software solution from Bosch Digital Twin Industries. Using machine learning algorithms and AI models, the innovative software evaluates the measured data from the field and compares physical assets to their digital twins. This enables prediction of anomalies and potential failures, which can even be visualized in detailed 3-D models. Users cannot only monitor the status and condition of their machines in real time, but also benefit from recommended measures derived by the software. If the Digital Twin Solution detects a need for action, the dashboard displays an alert and automatically notifies users via their preferred communication channel, allowing them to take preventive measures and avoid downtimes or unnecessary premature replacements.

The Digital Twin Solution is based on established cloud platforms such as Amazon Web Services (AWS) or Microsoft Azure and can be accessed from anywhere in the world. Whether users are working from home or in the office, on a desktop PC, or a smartphone—they can access their machine information anytime and anywhere.

How to Get Started

an illustration showing the hardware of the digital twin starter kit

1. Get the Starter Kit

Get in touch with us to receive your Digital Twin Starter Kit. Our experts from Pepperl+Fuchs and Bosch Digital Twin Industries will guide you through the setup process.

an illustration of a compressor used in a process plant

2. Install Hardware

Install the sensor and IO-Link master on your machines or machine components you want to monitor.

an illustration of the BTC22 box thin client and two green icons showing the initialization process

3. Start

Power on the devices and connect the BTC22 to the network. The system initializes and configures itself automatically, followed by a short teach-in phase.

an illustration showing the BTC22 and the Bosch Digital Twin solution connected to the AWS and the Azure cloudrs

4. Benefit from AI-Based Asset Monitoring

After the setup and learning phase, device and process data is immediately available and analyzed in the Digital Twin Solution.

aerial view of a process plant with several compressors and fans

Scalable and Flexible

Vibrations are not the only parameter that Pepperl+Fuchs sensors can measure and monitor in your plant. Depending on your requirements, a wide range of other sensors from our portfolio can be used with the Digital Twin Starter Kit. Since the setup can be easily expanded to additional machines or machine components, the solution can be flexibly scaled—allowing plant operators to maximize the performance of their machines and production units.

a collage of various icons showing the versatile applications of the Digital Twin Starter Kit

Versatile Applications

The Digital Twin Starter Kit can be used in versatile applications across various industries. From energy generation and food production to chemical plants and oil and gas facilities: the starter kit reliably monitors centrifugal pumps, blowers and fans, or compressors.

Contact Us

Do you have questions or want to get started with AI-powered predictive maintenance? Simply fill out the contact form—we look forward to hearing from you.