Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Modular Photoelectric Sensors Mini Style Bases

MP series mini style bases

Modular Photoelectric Sensors Mini Style Bases
MP series photoelectric mini style bases

The MP series modular sensors include mini style bases.  The MP family enables users to customize a sensing solution for almost any application. Each component of this series is sold separately. These sensors are designed for harsh duty. The MP series rugged IP69K housing can withstand up to a 1200-psi washdown. The modular design allows for exchangeable rotatable heads, limit switch and plug-in bases, and screw terminal, preleaded, and connector version receptacles. Multifunction timer/logic cards are also available. Outputs are dependent on the base selected. Every head needs an MP series base to operate and each base, besides SPDT relay and mini style, requires a receptacle.

To build an MP series sensor, three components must be selected. First, a head must be chosen, then a base, and then a receptacle. The type of head and the desired output type determine which MP series base should be used. The mini style base, in comparison to the other base types, is very small and compact.

Mini style bases (no receptacle needed)

  • 3-Wire DC: 10-30 VDC, 2 m preleaded cable
    • MPT30HD- emitter base only
    • MPT31HD- NPN N.O.
    • MPT32HD- PNP N.O.
    • MPT33HD- NPN and PNP, N.O.
  • 4-Wire AC: 92-132 VAC, 2 m preleaded cable
    • MPT10HD- emitter base only
    • MPT17HD- 4-wire bilateral FET (AC/DC), 100 mA max
    • MPT11HD- 4-wire solid state AC relay, 0.5 mA max
  • AC/DC: 22-26 VAC/DC, 2 m preleaded cable
    • MPT16HD- 4-wire bilateral FET, 100 mA max
  • Micro Connect. DC: 10-30 VDC, 4-pin micro connector
    • MPT41HD-CM- NPN N.O.
    • MPT42HD-CM- PNP N.O.
    • MPT43HD-CM- NPN and PNP, N.O.
    • MPT40HD-CM- emitter base only
  • Mini Connect. DC: 10-30 VDC, 4-pin micro connector 
    • MPT43HD- NPN and PNP
    • MPT41HD- NPN N.O.
    • MPT42HD- PNP N.O.
  • Mini Connect AC: 92-132 VAC
    • MPT20HD- 3-pin mini connector, emitter base only
    • MPT21HD- 4-wire solid state AC relay, 0.5 mA max, 5-pin mini connector
    • MPT27HD- 4-wire bilateral FET (AC/DC), 100 mA max, 5-pin mini connector
  • Mini AC/DC: 10.8-140 VDC/18-140 VAC
    • MPT28HD- 4-wire FET w/output ind., 5-pin mini connector
  • Mini Relay AC: 92-132 VAC, 6 A, SPDT relay
    • MPW11HD- 2 m preleaded cable
    • MPW21HD- 5-pin mini connector