Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
Extracto de la hoja de datos: Información técnica del
MB-FB-GTR
General specifications |
Design / Mounting | Motherboard based |
Supply |
Rated voltage | 19.2 ... 35 V SELV/PELV |
Rated current | 2 ... 3 A |
Indicators/operating means |
Fault signal | VFC alarm output via connectors |
DIP switch | address 0 ... 61 |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2014/30/EU | EN 61326-1:2013 |
Standard conformity |
Galvanic isolation | IEC 62103 |
Electromagnetic compatibility | NE 21:2011 |
Degree of protection | IEC 60529 |
Fieldbus standard | IEC 61158-2 |
Shock resistance | EN 60068-2-27 |
Vibration resistance | EN 60068-2-6 |
Corrosion resistance | acc. to ISA-S71.04-1985, severity level G3 |
Ambient conditions |
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Relative humidity | < 95 % non-condensing |
Shock resistance | 15 g 11 ms |
Vibration resistance | 1 g , 10 ... 150 Hz |
Pollution degree | max. 2, according to IEC 60664 |
Corrosion resistance | acc. to ISA-S71.04-1985, severity level G3 |
Mechanical specifications |
Housing material | Polycarbonate |
Degree of protection | IP20 |
Mass | approx. 300 g |
Dimensions | |
| Height | 220 mm |
| Width | 95 mm |
| Depth | 65 mm |
Mounting | DIN mounting rail |
Coating | conformal coated |
Data for application in connection with hazardous areas |
Certificate | TÜV 04 ATEX 2500 X |
| Marking | II 3 G Ex nA IIC T4 Gc |
Directive conformity | |
| Directive 2014/34/EU | EN 60079-0:2012 , EN 60079-11:2012 , EN 60079-15:2010 |
International approvals |
FM approval | CoC 3024816, CoC 3024816C |
| Approved for | Class I, Division 2, Groups A, B, C, D, T4 / Class I, Zone 2, AEx/Ex nA IIC T4 |
IECEx approval | IECEx TUN 13.0038X |
| Approved for | Ex nA IIC T4 Gc |
Certificates and approvals |
Marine approval | DNV A-14038 |
General information |
Supplementary information | Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
Classifications
System | Classcode |
ECLASS 13.0 | 27242603 |
ECLASS 12.0 | 27242603 |
ECLASS 11.0 | 27242603 |
ECLASS 10.0.1 | 27242603 |
ECLASS 9.0 | 27242603 |
ECLASS 8.0 | 27242603 |
ECLASS 5.1 | 27242603 |
ETIM 9.0 | EC001598 |
ETIM 8.0 | EC001598 |
ETIM 7.0 | EC001598 |
ETIM 6.0 | EC001598 |
ETIM 5.0 | EC001604 |
UNSPSC 12.1 | 39121008 |
Details:
MB-FB-GTR
Product Documentation:
MB-FB-GTR
Design / Simulation:
MB-FB-GTR
Productos asociados:
MB-FB-GTR
Matching System Components |
|
|
|
PROFIBUS DP V1 / For 4 segments PA, Couples PROFIBUS PA devices transparently to PROFIBUS DP, Optional redundant configuration, Installation in Zone 2/Class I, Div. 2, Up to 12 Mbit/s, auto adapting, IECEx approval, International, Europe, USA, Canada, Device coupler location: non-explosion hazardous area Zone 2 - high-power trunk Zone 1 - high-power trunk Division 2 - high-power trunk Division 1 - high-power trunk, Device coupler location [2]: Zone 2 - high-power trunkpa |
|
Servicio de información RSS para actualizaciones de PANOS
Manténgase informado cuando se publique una nueva actualización de software de PANOS, el sistema operativo para conmutadores Ethernet-APL: Con nuestro canal RSS recibirá una notificación por correo electrónico en su bandeja de entrada inmediatamente después de que se haya publicado una nueva versión.