NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Caractéristiques générales | ||
---|---|---|
Fonction de commutation | Normalement fermé (NC) | |
Type de sortie | NAMUR |
System | Classcode |
---|---|
ECLASS 11.0 | 27220501 |
ECLASS 10.0.1 | 27220501 |
ECLASS 9.0 | 27220501 |
ECLASS 8.0 | 27220501 |
ECLASS 5.1 | 27220501 |
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
Technical information / Technische Information | ALL | 271 KB |
Certificats | Identification | Langue | Type de fichier | Taille |
---|---|---|---|---|
EU TUV Nord ATEX ia 2G, 1G, 1D s. certificate | TÜV 99 ATEX 1479 X | ALL | 5439 KB |