请注意:所有以Pepperl + Fuchs GmbH或Pepperl + Fuchs AG名义发行的产品相关文件,例如证书,合格声明等,同样适用于Pepperl + Fuchs SE。
下载PDF版完整参数表:
产品阐述 |
---|
Precision positioning on hole in the M30 sleeve |
General specifications | ||
---|---|---|
Object distance | 55 mm +/- 10 % | |
Light source | 2 LED Rows | |
Light type | White light | |
Target velocity | max. 2 m/s | |
Angle deviation | +/- 5 ° | |
Horizontal screen segment | 100 mm | |
Vertical screen segment | 80 mm | |
Optical resolution | < 1 mm | |
Sampling frequency | 10 images/sec | |
Nominal ratings | ||
Camera | ||
CCD type | progressive scan | |
Number of pixels | 640 x 480 pixels | |
Gray scale | 256 | |
Indicators/operating means | ||
Operation indicator | LED green | |
Function indicator | LED yellow: Sheet present LED red: Marking detected |
|
Control elements | none | |
Electrical specifications | ||
Operating voltage | 24 V DC ± 20 % | |
No-load supply current | max. 450 mA | |
Interface | ||
Interface type | serial , RS 232 | |
Transfer rate | max. 115.2 kBit/s | |
Output | ||
Signal output | PNP optically decoupled , short-circuit/overload protected | |
Switching voltage | 24 V each output | |
Switching current | max. 100 mA each output | |
Pulse extension | approx. 100 ms | |
Ambient conditions | ||
Ambient temperature | 0 ... 45 °C (32 ... 113 °F) | |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Relative humidity | 80 % , noncondensing | |
Shock resistance | < 50 g | |
Vibration resistance | < 3 G , 11 ... 200 Hz | |
Mechanical specifications | ||
Housing length | ||
Housing diameter | ||
Connection | M12 connector, 5 pin ; M8 connector, 4-pin 4-pin | |
Material | ||
Housing | anodized aluminum | |
Optical face | Plastic pane | |
Mass | approx. 1400 g | |
Dimensions | ||
Height | 132 mm | |
Width | 120 mm | |
Depth | 120 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27310101 |
ECLASS 12.0 | 27310101 |
ECLASS 11.0 | 27310101 |
ECLASS 10.0.1 | 27310101 |
ECLASS 9.0 | 27310101 |
ECLASS 8.0 | 27310101 |
ECLASS 5.1 | 27310101 |
ETIM 9.0 | EC002999 |
ETIM 8.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 6.0 | EC002999 |
ETIM 5.0 | EC002999 |
UNSPSC 12.1 | 43211711 |
Product category / 产品类的 |