请注意:所有以Pepperl + Fuchs GmbH或Pepperl + Fuchs AG名义发行的产品相关文件,例如证书,合格声明等,同样适用于Pepperl + Fuchs SE。
下载PDF版完整参数表:
产品阐述 |
---|
Valve connector, Form C, non pre-wired |
General specifications | ||
---|---|---|
Number of pins | 2 + PE | |
Connection 1 | Valve connector DIN | |
Construction type 1 | angled | |
Electrical specifications | ||
Operating voltage | 250 V AC/DC | |
Operating current | max. 6 A | |
Volume resistance | < 15 mΩ | |
Ambient conditions | ||
Ambient temperature | -20 ... 120 °C (-4 ... 248 °F) | |
Pollution degree | 3 | |
Mechanical specifications | ||
Degree of protection | IP65 | |
Connection | Valve connector Form C screw terminals for max. 0.75 mm2 |
|
Material | ||
Contacts | CuSn | |
Contact surface | Ni | |
Body | PA | |
Cable | ||
Sheath diameter | 4 ... 6 mm | |
Mass | 13 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27440105 |
ECLASS 12.0 | 27440105 |
ECLASS 11.0 | 27440105 |
ECLASS 10.0.1 | 27440105 |
ECLASS 9.0 | 27440105 |
ECLASS 8.0 | 27440104 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC003623 |
ETIM 8.0 | EC003623 |
ETIM 7.0 | EC003623 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Product category / 产品类的 |