请注意:所有以Pepperl + Fuchs GmbH或Pepperl + Fuchs AG名义发行的产品相关文件,例如证书,合格声明等,同样适用于Pepperl + Fuchs SE。
下载PDF版完整参数表:
产品阐述 |
---|
Valve connector, Form C on M12, 2+PE, LED, Varistor, PUR cable |
General specifications | ||
---|---|---|
Number of pins | 2 + PE | |
Connection 1 | Valve connector DIN | |
Construction type 1 | angled | |
Connection 2 | plug | |
Construction type 2 | straight | |
Threading 2 | M12 | |
Indicators/operating means | ||
LED yellow | Functional display | |
Electrical specifications | ||
Operating voltage | 24 V AC/DC | |
Operating current | max. 4 A | |
Ambient conditions | ||
Ambient temperature | -25 ... 80 °C (-13 ... 176 °F) cable, fixed: -50 ... 105 °C (-58 ... 221 °F) cable, flexing: -40 ... 105 °C (-40 ... 221 °F) |
|
Pollution degree | 3 | |
Mechanical specifications | ||
Degree of protection | IP65 | |
Material | ||
Contacts | CuZn ; CuSn / Au | |
Contact surface | CuSn ; Au | |
Body | Valve Connector Cordset PP plug TPU, green |
|
Cable | PUR, irradiated | |
Core insulation | PP | |
Cable | fine-strand, flexible | |
Sheath diameter | ∅4.8 mm | |
Color | orange | |
Cores | 3 x 0.34 mm2 | |
Conductor construction | 19 x 0.15 mm ∅ | |
Length | 0.3 m | |
Mass | 30 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27060312 |
ECLASS 12.0 | 27060312 |
ECLASS 11.0 | 27060312 |
ECLASS 10.0.1 | 27060312 |
ECLASS 9.0 | 27060312 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Product category / 产品类的 |