Serviceline Industrial Sensors
Serviceline Explosion Protection
暂不可售
暂不可售

Diffuse mode sensor ML71-8-200/25/103/115

ML71-8-200/25/103/115
  • Miniature design with front optical face
  • Automatic adjustment of sensitivity via teach-in
  • Clearly visible function indicators
  • Flashing power on LED in case of short-circuit
  • Not sensitive to ambient light
  • Protected against mutual interference (no cross-talk)

请注意:所有以Pepperl + Fuchs GmbH或Pepperl + Fuchs AG名义发行的产品相关文件,例如证书,合格声明等,同样适用于Pepperl + Fuchs SE。

技术参数节选  ML71-8-200/25/103/115

产品阐述
Diffuse mode sensor
General specifications
Detection range20 ... 200 mm
Adjustment range60 ... 200 mm
Reference targetstandard white, 100 mm x 100 mm
Light sourceLED
Light typemodulated visible red light
Diameter of the light spotapprox. 15 mm at a distance of 200 mm
Opening angleapprox. 4.5 °
Ambient light limit40000 Lux
Functional safety related parameters
MTTFd1610 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED green, flashes in case of short-circuit
Function indicatorLED yellow, lights up with receiver lit
Control elementsTeach-In key
Electrical specifications
Operating voltage10 ... 30 V DC , class 2
Ripplemax. 10 %
No-load supply current< 20 mA
Output
Switching typelight-on
Signal output1 PNP output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage drop≤ 1.5 V DC
Switching frequency1000 Hz
Response time0.5 ms
Compliance with standards and directives
Standard conformity
Product standardEN 60947-5-2:2007
IEC 60947-5-2:2007
StandardsEN 50178, UL 508
Approvals and certificates
Protection classII, rated voltage ≤ 250 V AC with pollution degree 1-2 according to IEC 60664-1
UL approvalcULus
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 75 °C (-40 ... 167 °F)
Mechanical specifications
Degree of protectionIP67 / IP69K
Connection2 m fixed cable
Material
HousingPC (glass-fiber-reinforced Makrolon)
Optical facePMMA
Massapprox. 50 g
Dimensions
Height31 mm
Width23 mm
Depth11 mm

Classifications

SystemClasscode
ECLASS 13.027270903
ECLASS 12.027270903
ECLASS 11.027270903
ECLASS 10.0.127270903
ECLASS 9.027270903
ECLASS 8.027270903
ECLASS 5.127270903
ETIM 9.0EC001821
ETIM 8.0EC001821
ETIM 7.0EC001821
ETIM 6.0EC001821
ETIM 5.0EC001821
UNSPSC 12.139121528
Product category / 产品类的光电式接近开关

Details: ML71-8-200/25/103/115

Datasheet: ML71-8-200/25/103/115

Datasheet文件类型文件大小
数据表 ML71-8-200/25/103/115PDF467 KB
Datasheet ML71-8-200/25/103/115PDF185 KB
Fiche de données ML71-8-200/25/103/115PDF191 KB
Datenblatt ML71-8-200/25/103/115PDF189 KB
Hoja de datos ML71-8-200/25/103/115PDF192 KB

Documents: ML71-8-200/25/103/115

Instruction leaflets文件类型文件大小
Instruction leaflet / BeipackzettelPDF245 KB

CAD+CAE: ML71-8-200/25/103/115

CAD文件类型文件大小
CAD 3-D / CAD 3-DSTP106 KB

Approvals+Certificates: ML71-8-200/25/103/115

Certificates文件类型文件大小
EU Ecolab Cleaning and disinfection substances Material ResistancePDF999 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)PDF309 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)PDF229 KB

配套产品: ML71-8-200/25/103/115

Accessories
Mounting aid for ML7 and ML8 series, Mounting bracketfa
Mounting aid for ML7 and ML8 series, Mounting bracketfa
R10x 和 R20x 系列光电传感器

将光电传感器和创新技术包含在同一外壳中,为用户带来一致的解决方案。了解新型 R10x 和 R20x 系列 ……

ML100 Photoelectric Sensor

无论是玻璃、太阳能硅片还是印刷电路板:倍加福 ML100 系列光电传感器针对应用进行精确化定制,可满足各种复杂检测任务的要求。了解 ML100 产品系列的更多信息,为您的应用找到合适的传感器 ...