请注意:所有以Pepperl + Fuchs GmbH或Pepperl + Fuchs AG名义发行的产品相关文件,例如证书,合格声明等,同样适用于Pepperl + Fuchs SE。
产品阐述 |
---|
Connectors, mounting accessories etc... see "accessories" section e. g. connectors: |
General specifications | ||
---|---|---|
Detection range | 0 ... 500 mm | |
Light type | 940 nm IR light | |
Indicators/operating means | ||
Function indicator | LED yellow: switching state | |
Control elements | sensitivity adjustment | |
Electrical specifications | ||
Rated operating voltage | 10 ... 30 V DC , ripple 10 %SS | |
Output | ||
Switching type | light/dark on, programmable | |
Mechanical specifications | ||
Degree of protection | IP67 according to EN 60529 | |
Connection | 2 m, 3 x 0.34 mm2, PVC cable | |
Material | ||
Housing | brass, nickel-plated | |
Optical face | PC |
System | Classcode |
---|---|
ECLASS 13.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 11.0 | 27270903 |
ECLASS 10.0.1 | 27270903 |
ECLASS 9.0 | 27270903 |
ECLASS 8.0 | 27270903 |
ECLASS 5.1 | 27270903 |
ETIM 9.0 | EC001821 |
ETIM 8.0 | EC001821 |
ETIM 7.0 | EC001821 |
ETIM 6.0 | EC001821 |
ETIM 5.0 | EC001821 |
UNSPSC 12.1 | 39121528 |
Product category / 产品类的 |
Datasheet | 文件类型 | 文件大小 |
---|---|---|
Datasheet OBT500-18GM70-E5 | 80 KB | |
Fiche de données OBT500-18GM70-E5 | 82 KB | |
Datenblatt OBT500-18GM70-E5 | 82 KB | |
Hoja de datos OBT500-18GM70-E5 | 81 KB |
Certificates | 文件类型 | 文件大小 |
---|---|---|
Canada USA UL Ordinary Location | 1806 KB |