请注意:所有以Pepperl + Fuchs GmbH或Pepperl + Fuchs AG名义发行的产品相关文件,例如证书,合格声明等,同样适用于Pepperl + Fuchs SE。
下载PDF版完整参数表:
产品阐述 |
---|
Mounting bracket for series VOS300 sensors |
Mechanical specifications | ||
---|---|---|
Housing depth | ||
Material | Stainless steel | |
Mass | approx. 21 g | |
Dimensions | ||
Height | 3 mm | |
Width | 20 mm | |
Length | 30 mm | |
Mounting | Mounting accessories included |
System | Classcode |
---|---|
ECLASS 13.0 | 27273701 |
ECLASS 12.0 | 27273701 |
ECLASS 11.0 | 27273701 |
ECLASS 10.0.1 | 27273701 |
ECLASS 9.0 | 27273701 |
ECLASS 8.0 | 27279202 |
ECLASS 5.1 | 27279202 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 31162301 |
Product category / 产品类的 | 钢铁制安装件 |