请注意:所有以Pepperl + Fuchs GmbH或Pepperl + Fuchs AG名义发行的产品相关文件,例如证书,合格声明等,同样适用于Pepperl + Fuchs SE。
下载PDF版完整参数表:
产品阐述 |
---|
External lighting for VOS3* Series |
General specifications | ||
---|---|---|
Light source | LED | |
Light type | Red light | |
Life span | approx. 4000 h | |
Indicators/operating means | ||
Operation indicator | LED green: supply | |
Electrical specifications | ||
Operating voltage | 24 V DC ± 10 % | |
Ripple | ≤ 10 % | |
Operating current | max. 310 mA | |
Input | ||
Trigger input | 10 V ... UB | |
Ambient conditions | ||
Ambient temperature | 0 ... 50 °C (32 ... 122 °F) | |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Housing depth | ||
Housing diameter | ||
Degree of protection | IP65 | |
Connection | 2 x M12 connector, 8-pin | |
Material | ||
Housing | plastic | |
Optical face | Plastic pane | |
Installation | with dove tail mounting clamp | |
Mass | approx. 60 g | |
Dimensions | ||
Height | 30.5 mm | |
Width | 30.5 mm | |
Length | 24 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27310101 |
ECLASS 12.0 | 27310101 |
ECLASS 11.0 | 27310101 |
ECLASS 10.0.1 | 27310101 |
ECLASS 9.0 | 27310101 |
ECLASS 8.0 | 27310101 |
ECLASS 5.1 | 27310101 |
ETIM 9.0 | EC002999 |
ETIM 8.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 6.0 | EC002999 |
ETIM 5.0 | EC002999 |
UNSPSC 12.1 | 43211711 |
Product category / 产品类的 |
Brief Instructions | 语言 | 文件类型 | 文件大小 |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 304 KB |