请注意:所有以Pepperl + Fuchs GmbH或Pepperl + Fuchs AG名义发行的产品相关文件,例如证书,合格声明等,同样适用于Pepperl + Fuchs SE。
产品阐述 |
---|
Camera system |
General specifications | ||
---|---|---|
Detection range min. | depending on the lens used | |
Detection range max. | depending on the lens used | |
Light source | IRED | |
Light type | infrared | |
Tests | EMC: |
|
Marking | CE approval | |
Horizontal screen segment | depending on the objective used and the distance to the object | |
Vertical screen segment | depending on the objective used and the distance to the object | |
Close time | 10 µs ... 20 s | |
Optical resolution | depending on the objective used and the distance to the object | |
Sampling frequency | 10 images/sec | |
Nominal ratings | ||
Camera | ||
CCD type | progressive scan | |
Chip size | 1/3 inch ( 5.84 mm x 4.94 mm ) | |
Number of pixels | 640 x 480 pixels | |
Shutter | high speed: min. 33 µs , adjustable in 60 µs steps low speed: max. 20 s Integration time adjustable |
|
Integration | full frame | |
Gray scale | 256 | |
Image recording | real-time , program controlled or external triggered | |
Processor | ||
Clock pulse frequency | 150 MHz | |
Speed of computation | 1200 MIPS | |
Digital resolution | 10 Bit | |
Memory | ||
Volatile memory | 8 MByte SDRAM for image and data | |
Non-volatile memory | 2 MByte flash EEPROM | |
Indicators/operating means | ||
Function indicator | via PC and video monitor | |
Control elements | via PC and video monitor | |
Electrical specifications | ||
Operating voltage | 12 V DC ± 20 % | |
No-load supply current | max. 500 mA | |
Interface | ||
Interface type | serial , RS 232 | |
Transfer rate | max. 115.2 kBit/s | |
Input | ||
Input voltage | 24 V ± 20 % | |
Control input | 4 digital inputs , optically decoupled | |
Output | ||
Signal output | 4 PNP outputs, short-circuit and overload protected, optically decoupled | |
Switching voltage | 24 V +/- 20 % to be applied externally | |
Switching current | 400 mA each output | |
Switching frequency | 10 evaluations/s | |
Response time | approx. 200 µs | |
Output 1 | ||
Output type | Video output, RGB (75 Ohm), 1 Vpp, SVGA output, separate HSYNC and VSYNC | |
Frequency | horizontal 31.5 kHz , vertical 60 Hz | |
Resolution | SVGA, 800 x 600 pixels , pixel frequency 46.875 MHz | |
Ambient conditions | ||
Ambient temperature | 0 ... 45 °C (32 ... 113 °F) | |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Relative humidity | 80 % , noncondensing | |
Shock resistance | < 70 g | |
Vibration resistance | < 7 G , 11 ... 200 Hz | |
Mechanical specifications | ||
Housing length | ||
Degree of protection | IP54 | |
Connection | 4 x round Hirose type connectors | |
Material | ||
Housing | lacquer-coated aluminum | |
Installation | 3 Threaded holes (2 x M6, 1 x 1/4 inch) | |
Mass | approx. 250 g | |
Dimensions | ||
Height | 50 mm | |
Width | 111 mm | |
Depth | 44 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27310101 |
ECLASS 12.0 | 27310101 |
ECLASS 11.0 | 27310101 |
ECLASS 10.0.1 | 27310101 |
ECLASS 9.0 | 27310101 |
ECLASS 8.0 | 27310101 |
ECLASS 5.1 | 27310101 |
ETIM 9.0 | EC002999 |
ETIM 8.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 6.0 | EC002999 |
ETIM 5.0 | EC002999 |
UNSPSC 12.1 | 43211711 |
Product category / 产品类的 |
CAD | 语言 | 文件类型 | 文件大小 |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 192 KB |