请注意:所有以Pepperl + Fuchs GmbH或Pepperl + Fuchs AG名义发行的产品相关文件,例如证书,合格声明等,同样适用于Pepperl + Fuchs SE。
下载PDF版完整参数表:
产品阐述 |
---|
Ring light for vision sensors in the M30 sleeve |
General specifications | ||
---|---|---|
Light source | white LED | |
Light type | White light | |
Electrical specifications | ||
Operating voltage | 24 V DC | |
Operating current | up to 160 mA | |
Ambient conditions | ||
Ambient temperature | 0 ... 45 °C (32 ... 113 °F) | |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Housing length | ||
Housing width | ||
Housing height | ||
Connection | M8 connector, 4-pin | |
Material | ||
Housing | anodized aluminum | |
Optical face | Plastic pane | |
Installation | Threading M30 | |
Dimensions | ||
Depth | 30 mm | |
Diameter | 80 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27310192 |
ECLASS 12.0 | 27310192 |
ECLASS 11.0 | 27319290 |
ECLASS 10.0.1 | 27319090 |
ECLASS 9.0 | 27319290 |
ECLASS 8.0 | 27319290 |
ECLASS 5.1 | 27310290 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 43211711 |
Product category / 产品类的 |