A stainless steel field housing can be supplied for VisuNet. The IP66 rated housing can be opened to the front by integrated hinges for easy installation and maintenance of the data and power cable in the field. The AGx housing is a component system and can be equipped with an attached ergonomic piece for keyboard and mouse, with handles on the sides and an integrated VORTEX cooler. The housing can be direct wall mounted.
Stainless Steel IP66 housing: AG1
Ergonomically shaped field housing in stainless steel 304 (1.4301), optional 316 (1.4404) for mounting the VisuNet in the field. As an option a stainless steel front extension for an integrated keyboard and mouse is available.
Stainless Steel IP66 housing with handles: AG71
Ergonomically shaped field housing in stainless steel 304 (1.4301), optional 316 (1.4404) for mounting the VisuNet in the field. It has handles on both sides. As an option a stainless steel front extension for an integrated keyboard and mouse is available.