Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Hent hele databladet som PDF:
Mechanical specifications | ||
---|---|---|
Connection | screw terminals | |
Core cross-section | max. 2 x 2.5 ... mm2 | |
Data for application in connection with hazardous areas | ||
EU-Type Examination Certificate | BAS 01 ATEX 7005 | |
Marking | II (1)GD, I (M1) [Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I (-20 °C ≤ Tamb ≤ 60 °C) [circuit(s) in zone 0/1/2] | |
Voltage | 11 V | |
Current | 218 mA | |
Power | 600 mW | |
Supply | ||
Maximum safe voltage | 250 V | |
Series resistance | min. 50 Ω | |
Certificate | TÜV 99 ATEX 1484 X | |
Marking | II 3G Ex nA IIC T4 Gc [device in zone 2] | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010 | |
International approvals | ||
FM approval | ||
Control drawing | 116-0118 | |
UL approval | ||
Control drawing | 116-0139 | |
CSA approval | ||
Control drawing | 116-0119 | |
IECEx approval | IECEx BAS 09.0142 IECEx BAS 17.0091X |
|
Approved for | [Ex ia Ga] IIC , [Ex ia Da] IIIC , [Ex ia Ma] I Ex ec IIC T4 Gc |
|
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27211016 |
ECLASS 12.0 | 27211016 |
ECLASS 11.0 | 27211016 |
ECLASS 10.0.1 | 27219001 |
ECLASS 9.0 | 27219001 |
ECLASS 8.0 | 27219001 |
ECLASS 5.1 | 27210702 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC002653 |
UNSPSC 12.1 | 39121018 |
Safety and Security Documentation | Sprog | Fil type | Fil størrelse |
---|---|---|---|
Instruktions manual | DAN | 227 KB | |
Manuals | |||
System Manual | ENG | 1203 KB |
CAD | Sprog | Fil type | Fil størrelse |
---|---|---|---|
CAD 2-D / CAD 2-D | ALL | ZIP | 138 KB |
CAD 3-D / CAD 3-D | ALL | STP | 951 KB |