Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Hent hele databladet som PDF:
Uddrag af datablad: Tekniske data for
CVM42H
Produkt beskrivelse |
Heavy-duty encoder |
General specifications |
Detection type | magnetic sampling |
Device type | Multiturn absolute rotary encoder |
Nominal ratings |
Linearity error | ± 0.36 ° |
Indicators/operating means |
LED ERR | dual-LED, red |
LED RUN | dual-LED, green |
Electrical specifications |
Operating voltage | 10 ... 30 V DC |
Power consumption | ≤ 1.5 W |
Time delay before availability | < 250 ms |
Output code | binary code |
Code course (counting direction) | adjustable |
Interface |
Interface type | CANopen |
Resolution | |
| Single turn | 12 Bit |
| Multiturn | 12 Bit |
| Overall resolution | 24 Bit |
Transfer rate | max. 1 MBit/s |
Cycle time | 500 µs |
Standard conformity | ISO 11898 |
Connection |
Connector | M12 connector, 5 pin |
Cable | 2 m fixed cable , 5-wire , screened |
Standard conformity |
Degree of protection | IEC/EN 60529 |
Climatic testing | DIN EN 60068-2-3 , 95 % , no moisture condensation |
Emitted interference | EN 61000-6-4:2007 |
Noise immunity | EN 61000-6-2:2005 |
Shock resistance | DIN EN 60068-2-27, 300 g, 6 ms |
Vibration resistance | DIN EN 60068-2-6, 30 g, 55 ... 2000 Hz |
Ambient conditions |
Operating temperature | -40 ... 85 °C (-40 ... 185 °F) |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Relative humidity | 98 % , no moisture condensation |
Mechanical specifications |
Flange | servo flange 42 mm with 4 x Threading M4 |
Shaft dimensions | 10 mm x 20 mm |
Degree of protection | IP65 / IP67 / IP68 / IP69k |
Material | |
| Housing | Stainless steel 1.4404 / AISI 316L |
| Flange | Stainless steel 1.4404 / AISI 316L |
| Shaft | Stainless steel 1.4412 / AISI 440B |
Mass | approx. 350 g |
Rotational speed | max. 6000 min -1 |
Moment of inertia | 30 gcm2 |
Starting torque | < 5 Ncm |
Shaft load | |
| Axial | 270 N |
| Radial | 270 N |
Dimensions | |
| Diameter | 42 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27270502 |
ECLASS 12.0 | 27270502 |
ECLASS 11.0 | 27270502 |
ECLASS 10.0.1 | 27270502 |
ECLASS 9.0 | 27270502 |
ECLASS 8.0 | 27270502 |
ECLASS 5.1 | 27270502 |
ETIM 9.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 5.0 | EC001486 |
UNSPSC 12.1 | 39121527 |
Details:
CVM42H
Product Documentation:
CVM42H