Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Uddrag af datablad: Tekniske data for
SC4-2 24VDC
Produkt beskrivelse |
Safety control unit |
General specifications |
Tests | IEC/EN 61496 |
Safety type according to IEC/EN 61496 | 4 |
Marking | CE |
Operating mode | Start/restart disable, relay monitor, |
Functional safety related parameters |
Safety Integrity Level (SIL) | SIL 3 |
Performance level (PL) | PL e |
Category | Cat. 4 |
Mission Time (TM) | 20 a |
PFHd | 1.98 E-9 |
Type | 4 |
Indicators/operating means |
Diagnostics indicator | 7-segment display |
Function indicator | LED red: OSSD OFF LED green: OSSD ON LED yellow : Start readiness LED yellow (2x): indicator lamp channel 1 ... 2 |
Stability alarm indicator | LED yellow flashing: Indicator lamp channel 1 ... 2 |
Control elements | DIP switch |
Electrical specifications |
Operating voltage | 24 V DC, -15 %/+20 % |
No-load supply current | 160 mA |
Input |
Activation current | approx. 10 mA |
Activation time | 0.05 ... 1 s |
Test input | Reset-input for system test |
Output |
Safety output | 2 relay outputs, force-guided NO-contact |
Signal output | Output for displaying the switching state of the OSSDs |
Switching voltage | 20 ... 230 V AC/DC |
Switching current | AC: 0.01 ... 2 A DC see diagram of limit load curve |
Response time | 30 ms |
Approvals and certificates |
Approvals | TÜV |
Ambient conditions |
Ambient temperature | 0 ... 50 °C (32 ... 122 °F) |
Storage temperature | -20 ... 70 °C (-4 ... 158 °F) |
Mechanical specifications |
Degree of protection | IP20 |
Connection | screw terminals , lead cross section 0.2 ... 2 mm2 |
Material | |
| Housing | Polyamide (PA) |
Mass | 230 g |
Dimensions | |
| Height | 99 mm |
| Width | 45 mm |
| Depth | 114.5 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27243101 |
ECLASS 12.0 | 27243101 |
ECLASS 11.0 | 27243101 |
ECLASS 10.0.1 | 27243101 |
ECLASS 9.0 | 27243101 |
ECLASS 8.0 | 27243101 |
ECLASS 5.1 | 27272790 |
ETIM 9.0 | EC002538 |
ETIM 8.0 | EC002538 |
ETIM 7.0 | EC002538 |
ETIM 6.0 | EC002538 |
ETIM 5.0 | EC002538 |
UNSPSC 12.1 | 46171620 |
Details:
SC4-2 24VDC
Approvals+Certificates:
SC4-2 24VDC
Certificates | Fil type | Fil størrelse |
EU TÜV SÜD | PDF | 299 KB
|
Tilhørende produkter:
SC4-2 24VDC
Matching System Components |
|
|
|
Sensing range up to 30 m, Self-monitoring (type 4 according to IEC/EN 61496-1), Red transmission light, Integrated alignment aid, Clearly visible LED functional display and pre-fault indicator on the receiver, Sturdy housing, Waterproof, degree of protection IP67, Operation on SB4-series control units (SafeBox), Construction type(S2): Rectangular type, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Category: Cat. 4, Connection: M12 connector, 4-pinfa |
|