Select Your Country

Go to global website

VAZ-HORN1-70MM-85DBA Stack Light Element

Audible alarm, stack light element

Key Benefits at a Glance

  • Modular design
  • Bayonet system for simple mounting and dismounting
  • 70-mm-series
Contact us for estimated delivery.102.00 AUD Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAZ-HORN1-70MM-85DBA

UL File NumberE223176
Colorblack
Frequency1.75 kHz Duration/pulse
MTTFd4600 a
Rated operating voltageUe24 V AC/DC
Rated operating currentIe≤ 11 mA
Inrush current100 mA (< 50 ms)
Ambient temperature-20 ... 50 °C (-4 ... 122 °F)
Degree of protectionIP65
ConnectionBayonet system
Dimensions
Height72 mm
Diameter70 mm
Life spanmin. 5000 hours
General Notes