Select Your Country
NO LONGER FOR SALE
WS-UCC2500-F406-B15-B41-01-02 Wireless ultrasonic sensor
Wireless ultrasonic sensor with LoRaWAN interface, especially for fill level measurement in tanks and silos, sensing range 150 ... 2500 mm, resolution 1 mm
Key Benefits at a Glance
- Battery operated
- Data transfer via LoRaWAN
- Bluetooth interface for commissioning, parameterization and diagnostics






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
Technical data of WS-UCC2500-F406-B15-B41-01-02
| Detection type | ultrasonic | |
| Sensing range | 150 ... 2500 mm | |
| Dead band | 0 ... 150 mm | |
| Resolution | 10 mm | |
| Accuracy | ± 3 % of full-scale value over the entire temperature range | |
| Measurement interval | 5 min ... 24 h |
| GPS sensor | for geo-positioning | |||||||
| ||||||||
| Temperature sensor | ||||||||
| ||||||||
| Power supply | high capacity lithium battery 3.6 V , 13000 mAh battery lifetime approx. 5 years under Central European environmental conditions (- 25 °C .... + 70 °C) 3 measurements/day, 1 geolocation/day with 1 wireless transmission/day with sufficient network coverage. |
| Interface type | Bluetooth 5.0 LE | |
| Transmitter radiated power | + 8 dBm | |
| Frequency range | 2402 ... 2480 MHz |
| Interface type | LoRaWAN | |
| Specification | LoRaWAN interface specification V1.0.3 | |
| Device type | LoRaWAN class A device | |
| Transmitter frequency | 868 MHz | |
| Transmitter radiated power | + 8 dBm | |
| Frequency range | 863 ... 870 MHz (Europe) | |
| Transmission interval | 5 min ... 24 h |
| Electromagnetic compatibility | |||||
| |||||
| Radio and telecommunication terminal equipment | |||||
| |||||
| RoHS | |||||
| |||||
| Mech. capacity | EN IEC 60947-5-2:2020 IEC 60947-5-2:2019 | |
| Shock resistance | EN IEC 60947-5-2:2020 IEC 60947-5-2:2019 | |
| Vibration resistance | EN IEC 60947-5-2:2020 IEC 60947-5-2:2019 | |
| Climatic conditions | EN IEC 60947-5-2:2020 IEC 60947-5-2:2019 |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Degree of protection | IP66 / IP67 | ||||||||||
| Material | |||||||||||
| |||||||||||
| Mass | 600 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| Beam width | wide | |
| Transmission interval | 24 h | |
| Measurement interval | 24 h |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
Related News and Applications
Read more on news and applications related to this product.





