Select Your Country

Go to global website

ShieldScan Transfer Loop Connecting CableShieldScan Accessory

Connecting cable with flexible corrugated hose for use with the door access control of ShieldScan, standard 2.5 m

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of ShieldScan Transfer Loop

Ambient temperature-30 ... 80 °C (-22 ... 176 °F)
LengthLtotal length 2500 mm
corrugated hose 660 mm
DiameterExternal diameter: approx. 11.2 mm corrugated hose
Connectionplug 10-pin
Materialcorrugated hose : PC (Polycarbonate)
Wall bracket : PA6
Cable
Sheath diameter5.4 mm
Bending radius> 10 x cable diameter, movable installation
Massapprox. 114 g , total
approx. 92 g , Connection cable
approx. 5 g , Wall bracket
Scope of deliveryConnection cable , corrugated hose , Wall bracket
SeriesShieldScan
General Notes