Select Your Country

Go to global website

ShieldScan Cover black CoverShieldScan Accessory

Cover, black for ShieldScan, left and right for DIN mounting rail

Key Benefits at a Glance

  • Color black
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of ShieldScan Cover black

MaterialPolycarbonate (PC)
Massper 50 g
Dimensions
Height38.4 mm
Width61.3 mm
Length255.1 mm
Scope of delivery1x cover , DIN left
1x cover , DIN right
SeriesShieldScan
General Notes