Select Your Country

Go to global website

ShieldScan Cable Door Connecting CableShieldScan Accessory

Connecting cable, flexible, for use with the door access control of ShieldScan, standard 2.5 m

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of ShieldScan Cable Door

Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
Connection1x plug , 10-pin
Cableblack PVC , 8-wire
Sheath diameter5.4 mm
Bending radius> 10 x cable diameter, movable installation
LengthL2500 mm
Massapprox. 92 g
Scope of delivery1x screw terminal 1x screw fixing with connector 10-pin
SeriesShieldScan
General Notes