Select Your Country
SJ3,5-N-Y08944 Inductive Slot Sensor
Key Benefits at a Glance
- Special version
- Calibration to B+R segment disc
- 1. actual frequency
NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:
View switch amplifiers








Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of SJ3,5-N-Y08944
| Switching function | Normally closed (NC) | |
| Output type | NAMUR | |
| Slot width | 3.5 mm | |
| Depth of immersion (lateral) | 5 ... 7 typ. 6 mm | |
| Output type | 2-wire |
| Nominal voltage | Uo | 8.2 V (Ri approx. 1 kΩ) | ||||||
| Operating voltage | UB | 5 ... 25 V | ||||||
| Switching frequency | f | 0 ... 500 Hz | ||||||
| Hysteresis | H | 0.41 ... 0.8 mm | ||||||
| Suitable for 2:1 technology | yes , Reverse polarity protection diode not required | |||||||
| Current consumption | ||||||||
| ||||||||
| MTTFd | 13520 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Standard conformity | ||||||||
| ||||||||
| IECEx approval | ||||||||||||||
| ||||||||||||||
| ATEX approval | ||||||||||||||
| ||||||||||||||
| UL approval | cULus Listed Load Type: Resistive Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 8.2 V DC | |||||||||||||
| ||||||||||||||
| Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) |
| Connection type | flexible leads | |||||||||||||||||||
| Housing material | PBT | |||||||||||||||||||
| Degree of protection | IP67 | |||||||||||||||||||
| Cable | ||||||||||||||||||||
| ||||||||||||||||||||
| Dimensions | ||||||||||||||||||||
| ||||||||||||||||||||
| Use in the hazardous area | see instruction manuals |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




