Select Your Country

Go to global website

NBB15-U1K-N0 Inductive Sensor

Key Benefits at a Glance

  • 15 mm flush
  • Sensor head bidirectional and rotatable
  • NAMUR output
  • Polarity reversal protected

NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:

View switch amplifiers
Product Compliance: Europe – CE
Approval symbol
Approval symbol
Product Compliance: USA - cULus
Product Compliance: China – CCC
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBB15-U1K-N0

Switching functionNormally closed (NC)
Output typeNAMUR
Rated operating distancesn15 mm
Installationflush
Assured operating distancesa0 ... 12.15 mm
Actual operating distancesr13.5 ... 16.5 mm typ.
Reduction factor rAl 0.33
Reduction factor rCu 0.31
Reduction factor r304 0.74
Output type2-wire
Nominal voltageUo8.2 V (Ri approx. 1 kΩ)
Switching frequencyf0 ... 300 Hz
HysteresisHtyp. 5 %
Reverse polarity protectionyes
Short-circuit protectionyes
Current consumption
Measuring plate not detectedmin. 2.2 mA
Measuring plate detected≤ 1 mA
Switching state indicatorLED, yellow
MTTFd1660 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
Electromagnetic compatibilityNE 21:2007
StandardsEN IEC 60947-5-2
IECEx approval
Equipment protection level GaIECEx PTB 11.0021X
Equipment protection level GbIECEx PTB 11.0021X
Equipment protection level DaIECEx PTB 11.0021X
Equipment protection level MbIECEx PTB 11.0021X
ATEX approval
Equipment protection level GaPTB 00 ATEX 2032 X
Equipment protection level GbPTB 00 ATEX 2032 X
Equipment protection level DaPTB 00 ATEX 2032 X
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 8.2 V DC
Ordinary LocationE87056
Hazardous LocationE501628
Control drawing116-0451
CCC approval
Hazardous Location2020322315002303
CML approvalon request
ANZEx19.3001X
KCC approval
Hazardous Location22-AV4BO-0032X
Marine approvalDNVGL TAA00001A5
Ambient temperature-25 ... 100 °C (-13 ... 212 °F)
Storage temperature-40 ... 100 °C (-40 ... 212 °F)
Connection typescrew terminals
Information for connectionA maximum of two conductors with the same core cross section may be mounted on one terminal connection!
tightening torque 1.2 Nm + 10 %
Core cross sectionup to 2.5 mm2 , stripped insulation length: 7 mm
Minimum core cross-sectionwithout wire end ferrules 0.5 mm2 , with connector sleeves 0.34 mm2
Maximum core cross-sectionwithout wire end ferrules 2.5 mm2 , with connector sleeves 1.5 mm2
Connection (system side)screw terminals , M20 x 1.5 cable gland , usable thread length 9.1 mm , screw-in depth max. 9.1 mm
Housing materialPA
Sensing facePA
Degree of protectionIP66 / IP68 / IP69K
Mass225 g
Dimensions
Height40 mm
Width40 mm
Length118 mm
NoteTightening torque: 1.8 Nm (housing)
Use in the hazardous areasee instruction manuals
General Notes

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.