Select Your Country
NCB40-FP-N0-P1-V1 Inductive Sensor
Key Benefits at a Glance
- 40 mm flush
- NAMUR output
- Polarity reversal protected
- Particularly suitable for flush installation in floor conveyor systems
NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:
View switch amplifiers











Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NCB40-FP-N0-P1-V1
| Switching function | Normally closed (NC) | |
| Output type | NAMUR | |
| Rated operating distance | sn | 40 mm |
| Installation | flush | |
| Assured operating distance | sa | 0 ... 32 mm |
| Actual operating distance | sr | 36 ... 44 mm typ. 40 mm |
| Reduction factor rAl | 0.35 | |
| Reduction factor rCu | 0.35 | |
| Reduction factor r304 | 0.8 | |
| Output type | 2-wire |
| Nominal voltage | Uo | 8.2 V (Ri approx. 1 kΩ) | ||||||
| Switching frequency | f | 0 ... 80 Hz | ||||||
| Hysteresis | H | 0 ... 5 % typ. 3 % | ||||||
| Reverse polarity protection | reverse polarity protected | |||||||
| Short-circuit protection | yes | |||||||
| Current consumption | ||||||||
| ||||||||
| Time delay before availability | tv | ≤ 20 ms | ||||||
| Switching state indicator | LED, yellow | |||||||
| MTTFd | 2368 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Standard conformity | |||||||||||
| |||||||||||
| IECEx approval | ||||||||||||||
| ||||||||||||||
| ATEX approval | ||||||||||||||
| ||||||||||||||
| UL approval | cULus Listed Load Type: General Purpose Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 8.2 V DC | |||||||||||||
| ||||||||||||||
| CCC approval | ||||||||||||||
| ||||||||||||||
| CML approval | on request | |||||||||||||
| ANZEx | 19.3001X | |||||||||||||
| Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) | |
| Storage temperature | -40 ... 100 °C (-40 ... 212 °F) |
| Connection type | Connector plug | ||||||||||
| Housing material | PBT | ||||||||||
| Sensing face | PBT | ||||||||||
| Housing base | PBT | ||||||||||
| Degree of protection | IP67 | ||||||||||
| Connector | |||||||||||
| |||||||||||
| Mass | 515 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| Use in the hazardous area | see instruction manuals |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




