Select Your Country
NJ8-18GK-N-150-10M Inductive Sensor
Key Benefits at a Glance
- 8 mm non-flush
- Temperature range
-40 ... 150 °C (-40 ... 302 °F) - NAMUR output
- 10 m connection cable
NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:
View switch amplifiers








Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NJ8-18GK-N-150-10M
| Switching function | Normally closed (NC) | |
| Output type | NAMUR | |
| Rated operating distance | sn | 8 mm |
| Installation | non-flush | |
| Assured operating distance | sa | 0 ... 6.48 mm |
| Reduction factor rAl | 0.4 | |
| Reduction factor rCu | 0.3 | |
| Reduction factor r304 | 0.85 | |
| Output type | 2-wire |
| Nominal voltage | Uo | 8.2 V (Ri approx. 1 kΩ) | ||||||
| Switching frequency | f | 0 ... 200 Hz | ||||||
| Current consumption | ||||||||
| ||||||||
| MTTFd | 4542 a |
| Standard conformity | ||||||||
| ||||||||
| IECEx approval | ||||||||||||||
| ||||||||||||||
| ATEX approval | ||||||||||||||
| ||||||||||||||
| UL approval | cULus Listed Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 8.2 V DC | |||||||||||||
| ||||||||||||||
| CCC approval | ||||||||||||||
| ||||||||||||||
| CML approval | on request | |||||||||||||
| ANZEx | 18.3018X | |||||||||||||
| Ambient temperature | -40 ... 150 °C (-40 ... 302 °F) |
| Connection type | cable | ||||||||||||||||
| Housing material | PPS | ||||||||||||||||
| Sensing face | PPS | ||||||||||||||||
| Degree of protection | IP65 | ||||||||||||||||
| Cable | |||||||||||||||||
| |||||||||||||||||
| Dimensions | |||||||||||||||||
| |||||||||||||||||
| Use in the hazardous area | see instruction manuals |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




