Select Your Country
NCB1,5-12M35-N0-V1-Y125502 Inductive Sensor
Key Benefits at a Glance
- 1.5 mm flush
NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:
View switch amplifiers











Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NCB1,5-12M35-N0-V1-Y125502
| Switching function | Normally closed (NC) | |
| Output type | NAMUR | |
| Rated operating distance | sn | 1.5 mm |
| Installation | flush | |
| Assured operating distance | sa | 0 ... 1.21 mm |
| Reduction factor rAl | 0.4 | |
| Reduction factor rCu | 0.3 | |
| Reduction factor r304 | 0.85 | |
| Output type | 2-wire |
| Nominal voltage | Uo | 8.2 V (Ri approx. 1 kΩ) | ||||||
| Switching frequency | f | 0 ... 2000 Hz | ||||||
| Current consumption | ||||||||
| ||||||||
| Standard conformity | ||||||||
| ||||||||
| IECEx approval | |||||||||||
| |||||||||||
| ATEX approval | |||||||||||
| |||||||||||
| UL approval | cULus Listed Load Type: General Purpose Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 8.2 V DC | ||||||||||
| CML approval | on request | ||||||||||
| Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) |
| Connection type | Connector plug | |||||||
| Housing material | Stainless steel 1.4305 / AISI 303 | |||||||
| Sensing face | PBT | |||||||
| Degree of protection | IP67 | |||||||
| Connector | ||||||||
| ||||||||
| Dimensions | ||||||||
| ||||||||
| Use in the hazardous area | see instruction manuals |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




